How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LM: | 13.21 |
| AG: | 10.5 | U: | 1.25 in |
| D: | 4.88 | AK: | 4.5 |
| AE2: | 0.97 | T: | 3.188 |
| AA: | 15.19 | BF: | 0.41 |
| AB: | 6.76 | L: | 10.88 in |
| AJ: | 5.88 | P: | 4.62 in |
| G: | 3.63 | BD: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| AF: | 0.38 | LL: | 5.25 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.4 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 51 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Model Code: | 52YFC | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

