How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 15.19 |
| AG: | 10.5 | P: | 4.62 in |
| AJ: | 5.88 | G: | 3.63 |
| AE2: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AB: | 6.76 | T: | 3.188 |
| LL: | 5.25 in | V: | 4.26 in |
| LM: | 13.21 | BF: | 0.41 |
| D: | 4.88 | H: | 0.53 in |
| BD: | 5.88 | L: | 10.88 in |
| AK: | 4.5 | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Ratio: | 10:1 | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 19.4 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

