How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AJ: | 5.88 |
| AG: | 10.5 | AB: | 6.76 |
| H: | 0.53 in | BE: | 0.38 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AE2: | 0.97 |
| V: | 4.26 in | D: | 4.88 |
| AK: | 4.5 | LL: | 5.25 in |
| T: | 3.188 | LM: | 13.21 |
| I: | 7.5 in | AF: | 0.38 |
| AA: | 15.19 | BF: | 0.41 |
| L: | 10.88 in | BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output RPM: | 175 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

