How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BD: | 5.88 |
| AF: | 0.38 | LM: | 13.21 |
| AB: | 6.76 | BF: | 0.41 |
| AG: | 10.5 | T: | 3.188 |
| V: | 4.26 in | LL: | 5.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| U: | 1.25 in | BE: | 0.38 in |
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | G: | 3.63 |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 2.07 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

