How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | I: | 7.5 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | BD: | 5.88 |
| H: | 0.53 in | V: | 4.26 in |
| AJ: | 5.88 | P: | 4.62 in |
| AG: | 10.5 | AF: | 0.38 |
| BE: | 0.38 in | AB: | 6.76 |
| BF: | 0.41 | L: | 10.88 in |
| T: | 3.188 | AK: | 4.5 |
| D: | 4.88 | AE2: | 0.97 |
| LM: | 13.21 | U: | 1.25 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 100:1 |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

