How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | L: | 10.88 in |
| AJ: | 5.88 | P: | 4.62 in |
| AA: | 15.19 | T: | 3.188 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BE: | 0.38 in |
| LL: | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | I: | 7.5 in |
| AF: | 0.38 | LM: | 13.21 |
| U: | 1.25 in | AK: | 4.5 |
| G: | 3.63 | AE2: | 0.97 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Output RPM: | 117 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 15:1 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 14.3 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Ratio: | 15:1 | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

