How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LM: | 13.21 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AK: | 4.5 | AJ: | 5.88 |
| AA: | 15.19 | T: | 3.188 |
| P: | 4.62 in | L: | 10.88 in |
| AE2: | 0.97 | H: | 0.53 in |
| U: | 1.25 in | AG: | 10.5 |
| BD: | 5.88 | AF: | 0.38 |
| D: | 4.88 | BE: | 0.38 in |
| BF: | 0.41 | I: | 7.5 in |
| G: | 3.63 | LL: | 5.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 11.3 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 51 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

