How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 4.62 in |
| AF: | 0.38 | G: | 3.63 |
| AJ: | 5.88 | U: | 1.25 in |
| BD: | 5.88 | I: | 7.5 in |
| AK: | 4.5 | V: | 4.26 in |
| AB: | 6.76 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| D: | 4.88 | LM: | 13.21 |
| AA: | 15.19 | BF: | 0.41 |
| H: | 0.53 in | L: | 10.88 in |
| AG: | 10.5 | T: | 3.188 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.3 | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.188 in |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Model Code: | 52YFC | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

