How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| I: | 7.5 in | AJ: | 5.88 |
| LM: | 13.21 | AA: | 15.19 |
| P: | 4.62 in | H: | 0.53 in |
| L: | 10.88 in | AF: | 0.38 |
| V: | 4.26 in | AB: | 6.76 |
| U: | 1.25 in | AE2: | 0.97 |
| BE: | 0.38 in | BF: | 0.41 |
| LL: | 5.25 in | D: | 4.88 |
| BD: | 5.88 | T: | 3.188 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Gear Type: | Worm | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Model Code: | 52YFC | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

