How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | U: | 1.25 in |
| BF: | 0.41 | AK: | 4.5 |
| D: | 4.88 | LL: | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| I: | 7.5 in | V: | 4.26 in |
| H: | 0.53 in | L: | 10.88 in |
| AA: | 15.19 | AF: | 0.38 |
| BD: | 5.88 | BE: | 0.38 in |
| P: | 4.62 in | AB: | 6.76 |
| AJ: | 5.88 | T: | 3.188 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 9.38 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 51 |
| Output Diameter (in): | 3.188 in | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

