How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AJ: | 5.88 |
| AE2: | 0.97 | L: | 10.88 in |
| D: | 4.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BF: | 0.41 | H: | 0.53 in |
| AG: | 10.5 | T: | 3.188 |
| V: | 4.26 in | P: | 4.62 in |
| G: | 3.63 | U: | 1.25 in |
| BE: | 0.38 in | AB: | 6.76 |
| BD: | 5.88 | AA: | 15.19 |
| AF: | 0.38 | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.38 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Ratio Range: | 25:1 | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

