How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LM: | 13.21 |
| T: | 3.188 | L: | 10.88 in |
| D: | 4.88 | AE2: | 0.97 |
| BF: | 0.41 | AG: | 10.5 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AF: | 0.38 | LL: | 5.25 in |
| G: | 3.63 | I: | 7.5 in |
| V: | 4.26 in | BD: | 5.88 |
| U: | 1.25 in | P: | 4.62 in |
| H: | 0.53 in | AB: | 6.76 |
Technical Specifications
| Model Code: | 52YFC | Service Factor: | 1 |
| Ratio: | 25:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 51 |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.38 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

