How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | G: | 3.63 |
| T: | 3.188 | AF: | 0.38 |
| BE: | 0.38 in | LM: | 13.21 |
| LL: | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | AB: | 6.76 |
| V: | 4.26 in | D: | 4.88 |
| AE2: | 0.97 | L: | 10.88 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | BD: | 5.88 |
| AK: | 4.5 | P: | 4.62 in |
| AJ: | 5.88 | I: | 7.5 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.29 | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 40:1 |
| Output Diameter (in): | 3.188 in | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

