How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | I: | 7.5 in |
| AE2: | 0.97 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| BF: | 0.41 | D: | 4.88 |
| L: | 10.88 in | V: | 4.26 in |
| AA: | 15.19 | BD: | 5.88 |
| AG: | 10.5 | LL: | 5.25 in |
| T: | 3.188 | H: | 0.53 in |
| BE: | 0.38 in | LM: | 13.21 |
| P: | 4.62 in | AF: | 0.38 |
| AJ: | 5.88 | AB: | 6.76 |
Technical Specifications
| Assembly: | YFC-2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.188 in |
| Service Factor: | 1 | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

