How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | U: | 1.25 in |
| LM: | 13.21 | AF: | 0.38 |
| BF: | 0.41 | T: | 3.188 |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 7.5 in | D: | 4.88 |
| L: | 10.88 in | AE2: | 0.97 |
| BD: | 5.88 | V: | 4.26 in |
| AA: | 15.19 | AB: | 6.76 |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

