How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LL: | 5.25 in |
| L: | 10.88 in | LM: | 13.21 |
| I: | 7.5 in | P: | 4.62 in |
| H: | 0.53 in | D: | 4.88 |
| BE: | 0.38 in | T: | 3.188 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AB: | 6.76 |
| BD: | 5.88 | AA: | 15.19 |
| AK: | 4.5 | U: | 1.25 in |
| G: | 3.63 | AF: | 0.38 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

