How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | I: | 7.5 in |
| H: | 0.53 in | V: | 4.26 in |
| T: | 3.188 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 10.5 |
| AE2: | 0.97 | AB: | 6.76 |
| AF: | 0.38 | AA: | 15.19 |
| L: | 10.88 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| G: | 3.63 | U: | 1.25 in |
| LL: | 5.25 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

