How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| AE2: | 0.97 | AJ: | 5.88 |
| V: | 4.26 in | LL: | 5.25 in |
| U: | 1.25 in | AB: | 6.76 |
| BD: | 5.88 | G: | 3.63 |
| P: | 4.62 in | AF: | 0.38 |
| H: | 0.53 in | BE: | 0.38 in |
| I: | 7.5 in | BF: | 0.41 |
| L: | 10.88 in | AK: | 4.5 |
| AA: | 15.19 | LM: | 13.21 |
| Center Distance (in): | 5.25 in | T: | 3.188 |
Technical Specifications
| Ratio: | 80:1 | Assembly: | YFC-2 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Bore Code: | 51 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Output Diameter (in): | 3.188 in |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

