How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | P: | 4.62 in |
| BE1: | 0.5 in | I: | 7.5 in |
| G: | 3.63 | T: | 3.188 |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.97 | H: | 0.53 in |
| D: | 4.88 | AK: | 8.5 |
| L: | 10.88 in | V: | 4.26 in |
| AJ: | 7.25 | AG: | 10.5 |
| AF: | 0.38 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AB: | 6.76 | AA: | 15.19 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

