How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| BD: | 9 | AG: | 10.5 |
| AE2: | 0.97 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| I: | 7.5 in | T: | 3.188 |
| U: | 1.25 in | L: | 10.88 in |
| AJ: | 7.25 | L1: | 14.3 in |
| LL: | 5.25 in | AB: | 6.76 |
| G: | 3.63 | H: | 0.53 in |
| AF: | 0.38 | AA: | 15.19 |
| BE1: | 0.5 in | D: | 4.88 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YFC |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 19.4 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

