How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 1.25 in |
| V: | 4.26 in | AJ: | 7.25 |
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | L: | 10.88 in |
| AE2: | 0.97 | AG: | 10.5 |
| L1: | 14.3 in | BD: | 9 |
| AB: | 6.76 | T: | 3.188 |
| AA: | 15.19 | D: | 4.88 |
| I: | 7.5 in | LL: | 5.25 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 51 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.3 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 5.25 |
| Output RPM: | 117 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

