How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | I: | 7.5 in |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | G: | 3.63 |
| AK: | 8.5 | AE2: | 0.97 |
| AF: | 0.38 | H: | 0.53 in |
| U: | 1.25 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| L1: | 14.3 in | V: | 4.26 in |
| AJ: | 7.25 | L: | 10.88 in |
| AB: | 6.76 | T: | 3.188 |
| AG: | 10.5 | AA: | 15.19 |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.38 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Ratio: | 25:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

