How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | BD: | 9 |
| D: | 4.88 | U: | 1.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.97 | H: | 0.53 in |
| AG: | 10.5 | AA: | 15.19 |
| V: | 4.26 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| I: | 7.5 in | AF: | 0.38 |
| AK: | 8.5 | T: | 3.188 |
| L: | 10.88 in | P: | 4.62 in |
| AB: | 6.76 | LL: | 5.25 in |
Technical Specifications
| Series Code: | OE | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.29 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 180TC |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

