How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE1: | 0.5 in |
| G: | 3.63 | AK: | 8.5 |
| P: | 4.62 in | LL: | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.38 |
| I: | 7.5 in | D: | 4.88 |
| AG: | 10.5 | U: | 1.25 in |
| L1: | 14.3 in | T: | 3.188 |
| AB: | 6.76 | L: | 10.88 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Assembly: | YFC-2 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 6.29 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

