How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 10.88 in |
| BE1: | 0.5 in | U: | 1.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| L1: | 14.3 in | AK: | 8.5 |
| BD: | 9 | AG: | 10.5 |
| D: | 4.88 | H: | 0.53 in |
| BF: | 0.53 | AB: | 6.76 |
| AA: | 15.19 | LL: | 5.25 in |
| AF: | 0.38 | G: | 3.63 |
| I: | 7.5 in | T: | 3.188 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Input Diameter (in): | 1.25 in |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 50:1 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

