How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| AA: | 15.19 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| D: | 4.88 | AB: | 6.76 |
| LL: | 5.25 in | BD: | 9 |
| P: | 4.62 in | T: | 3.188 |
| L1: | 14.3 in | AG: | 10.5 |
| H: | 0.53 in | L: | 10.88 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | G: | 3.63 |
| AF: | 0.38 | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.14 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Output Diameter (in): | 3.188 in |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Bore Code: | 51 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

