How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L1: | 14.3 in |
| I: | 7.5 in | AE2: | 0.97 |
| AJ: | 7.25 | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| T: | 3.188 | BE1: | 0.5 in |
| L: | 10.88 in | G: | 3.63 |
| BF: | 0.53 | AF: | 0.38 |
| D: | 4.88 | AA: | 15.19 |
| U: | 1.25 in | AG: | 10.5 |
| LL: | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Bore Code: | 51 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Output RPM: | 29.2 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

