How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | I: | 7.5 in |
| AB: | 6.76 | LL: | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| L: | 10.88 in | BD: | 9 |
| T: | 3.188 | G: | 3.63 |
| V: | 4.26 in | P: | 4.62 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| BF: | 0.53 | AF: | 0.38 |
| L1: | 14.3 in | H: | 0.53 in |
| U: | 1.25 in | AA: | 15.19 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Model Code: | 52YFC | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

