How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AK: | 8.5 |
| AF: | 0.38 | T: | 3.188 |
| AA: | 15.19 | D: | 4.88 |
| V: | 4.26 in | L1: | 14.3 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | H: | 0.53 in |
| U: | 1.25 in | BD: | 9 |
| AB: | 6.76 | AG: | 10.5 |
| AE2: | 0.97 | BF: | 0.53 |
| LL: | 5.25 in | P: | 4.62 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3.188 in | Series Code: | OE |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

