How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BD: | 9 |
| V: | 4.26 in | H: | 0.53 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AE2: | 0.97 |
| T: | 3.188 | AG: | 10.5 |
| AA: | 15.19 | AK: | 8.5 |
| U: | 1.25 in | P: | 4.62 in |
| G: | 3.63 | L1: | 14.3 in |
| AF: | 0.38 | AJ: | 7.25 |
| LL: | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Bore Code: | 51 | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 24 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 3.188 in | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

