How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| P: | 4.62 in | L: | 10.88 in |
| AE2: | 0.97 | AB: | 6.76 |
| BD: | 9 | LL: | 5.25 in |
| L1: | 14.3 in | T: | 3.188 |
| AF: | 0.38 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| H: | 0.53 in | U: | 1.25 in |
| BE1: | 0.5 in | I: | 7.5 in |
| D: | 4.88 | AA: | 15.19 |
| AG: | 10.5 | AK: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Ratio: | 80:1 | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 2.91 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Bore Code: | 51 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

