How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | L1: | 14.3 in |
| P: | 4.62 in | I: | 7.5 in |
| LL: | 5.25 in | AJ: | 7.25 |
| V: | 4.26 in | G: | 3.63 |
| AF: | 0.38 | L: | 10.88 in |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | AG: | 10.5 |
| AE2: | 0.97 | AK: | 8.5 |
| T: | 3.188 | H: | 0.53 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | U: | 1.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 210TC |
| Output RPM: | 175 | Bore Code: | 51 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 19.4 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

