How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| BD: | 9 | L1: | 14.3 in |
| I: | 7.5 in | AB: | 6.76 |
| D: | 4.88 | P: | 4.62 in |
| T: | 3.188 | LL: | 5.25 in |
| AA: | 15.19 | AE2: | 0.97 |
| U: | 1.25 in | AJ: | 7.25 |
| AK: | 8.5 | L: | 10.88 in |
| G: | 3.63 | AG: | 10.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 3.188 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

