How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| D: | 4.88 | L1: | 14.3 in |
| I: | 7.5 in | L: | 10.88 in |
| AB: | 6.76 | BF: | 0.53 |
| G: | 3.63 | AF: | 0.38 |
| BE1: | 0.5 in | LL: | 5.25 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AA: | 15.19 |
| AK: | 8.5 | T: | 3.188 |
| P: | 4.62 in | BD: | 9 |
| U: | 1.25 in | H: | 0.53 in |
Technical Specifications
| Output RPM: | 17.5 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Diameter (in): | 3.188 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

