How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 15.19 |
| AB: | 6.76 | AF: | 0.38 |
| G: | 3.63 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| T: | 3.188 | P: | 4.62 in |
| V: | 4.26 in | H: | 0.53 in |
| AK: | 8.5 | LL: | 5.25 in |
| AJ: | 7.25 | I: | 7.5 in |
| L1: | 14.3 in | D: | 4.88 |
| BF: | 0.53 | L: | 10.88 in |
| BD: | 9 | AE2: | 0.97 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Bore Code: | 51 |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

