How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.97 |
| AB: | 6.76 | AF: | 0.38 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | I: | 7.5 in |
| T: | 3.188 | U: | 1.25 in |
| H: | 0.53 in | LL: | 5.25 in |
| AG: | 10.5 | P: | 4.62 in |
| AA: | 15.19 | D: | 4.88 |
| L: | 10.88 in | V: | 4.26 in |
| G: | 3.63 | BD: | 9 |
Technical Specifications
| Bore Code: | 51 | Input HP @ 1750 RPM: | 2.07 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Model Code: | 52YFC |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

