How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| H: | 0.53 in | AA: | 15.19 |
| I: | 7.5 in | AK: | 8.5 |
| AF: | 0.38 | L1: | 14.3 in |
| G: | 3.63 | AJ: | 7.25 |
| AG: | 10.5 | BD: | 9 |
| AB: | 6.76 | V: | 4.26 in |
| D: | 4.88 | BE1: | 0.5 in |
| U: | 1.25 in | T: | 3.188 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | L: | 10.88 in |
Technical Specifications
| Assembly: | YFC-2 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.25 in |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Bore Code: | 51 | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.3 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

