How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| LL: | 5.25 in | G: | 3.63 |
| BE1: | 0.5 in | AF: | 0.38 |
| BF: | 0.53 | AJ: | 7.25 |
| L1: | 14.3 in | U: | 1.25 in |
| V: | 4.26 in | AK: | 8.5 |
| AA: | 15.19 | T: | 3.188 |
| H: | 0.53 in | AB: | 6.76 |
| BD: | 9 | P: | 4.62 in |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Output RPM: | 87.5 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.188 in |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Bore Code: | 51 | Ratio: | 20:1 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

