How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | P: | 4.62 in |
| AG: | 10.5 | AF: | 0.38 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | I: | 7.5 in |
| U: | 1.25 in | D: | 4.88 |
| G: | 3.63 | AJ: | 7.25 |
| LL: | 5.25 in | AA: | 15.19 |
| L1: | 14.3 in | AK: | 8.5 |
| AB: | 6.76 | BD: | 9 |
| L: | 10.88 in | AE2: | 0.97 |
| V: | 4.26 in | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 11.3 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Output Diameter (in): | 3.188 in |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 51 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

