How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| L1: | 14.3 in | G: | 3.63 |
| L: | 10.88 in | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| H: | 0.53 in | U: | 1.25 in |
| T: | 3.188 | D: | 4.88 |
| P: | 4.62 in | AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 20:1 | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

