How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 9 | BF: | 0.53 |
| P: | 4.62 in | AE2: | 0.97 |
| AG: | 10.5 | L1: | 14.3 in |
| T: | 3.188 | AF: | 0.38 |
| AA: | 15.19 | BE1: | 0.5 in |
| AB: | 6.76 | G: | 3.63 |
| H: | 0.53 in | AJ: | 7.25 |
| L: | 10.88 in | D: | 4.88 |
| AK: | 8.5 | LL: | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 51 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

