How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 7.5 in |
| BD: | 9 | H: | 0.53 in |
| L1: | 14.3 in | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AG: | 10.5 |
| AB: | 6.76 | L: | 10.88 in |
| AJ: | 7.25 | AF: | 0.38 |
| AE2: | 0.97 | V: | 4.26 in |
| T: | 3.188 | AA: | 15.19 |
| D: | 4.88 | BF: | 0.53 |
| P: | 4.62 in | LL: | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.29 | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 51 | Ratio: | 40:1 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

