How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | L: | 10.88 in |
| H: | 0.53 in | L1: | 14.3 in |
| BD: | 9 | AE2: | 0.97 |
| I: | 7.5 in | U: | 1.25 in |
| LL: | 5.25 in | AG: | 10.5 |
| BF: | 0.53 | D: | 4.88 |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AF: | 0.38 |
| V: | 4.26 in | G: | 3.63 |
| P: | 4.62 in | AB: | 6.76 |
Technical Specifications
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.29 | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YFC |
| Bore Code: | 51 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

