How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| AE2: | 0.97 | I: | 7.5 in |
| AA: | 15.19 | BF: | 0.53 |
| G: | 3.63 | BE1: | 0.5 in |
| L1: | 14.3 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | U: | 1.25 in |
| L: | 10.88 in | T: | 3.188 |
| D: | 4.88 | AG: | 10.5 |
| AJ: | 7.25 | BD: | 9 |
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Ratio: | 5:1 | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 341 |
| Bore Code: | 51 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

