How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AE2: | 0.97 |
| LL: | 5.25 in | G: | 3.63 |
| BD: | 9 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AJ: | 7.25 | V: | 4.26 in |
| L: | 10.88 in | I: | 7.5 in |
| L1: | 14.3 in | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AF: | 0.38 | AB: | 6.76 |
| T: | 3.188 | H: | 0.53 in |
| P: | 4.62 in | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Series Code: | OE | Output RPM: | 341 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Motor Frame Size: | 210TC | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 28.2 | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

