How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | LL: | 5.25 in |
| BD: | 9 | P: | 4.62 in |
| H: | 0.53 in | BE1: | 0.5 in |
| G: | 3.63 | AB: | 6.76 |
| L: | 10.88 in | AJ: | 7.25 |
| BF: | 0.53 | D: | 4.88 |
| V: | 4.26 in | I: | 7.5 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AA: | 15.19 |
| AK: | 8.5 | T: | 3.188 |
| AE2: | 0.97 | U: | 1.25 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YFC | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 341 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

