How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 9 |
| AJ: | 7.25 | AB: | 6.76 |
| G: | 3.63 | L: | 10.88 in |
| U: | 1.25 in | AG: | 10.5 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | LL: | 5.25 in |
| L1: | 14.3 in | P: | 4.62 in |
| T: | 3.188 | AA: | 15.19 |
| AF: | 0.38 | I: | 7.5 in |
| V: | 4.26 in | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.14 |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.188 in | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

