How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 5.25 in |
| T: | 3.188 | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
| AG: | 10.5 | AF: | 0.38 |
| AA: | 15.19 | AB: | 6.76 |
| BD: | 9 | D: | 4.88 |
| H: | 0.53 in | U: | 1.25 in |
| P: | 4.62 in | BE1: | 0.5 in |
| L: | 10.88 in | V: | 4.26 in |
| G: | 3.63 | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 52YFC |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 4.27 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 60:1 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

