How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| LL: | 5.25 in | BE1: | 0.5 in |
| G: | 3.63 | U: | 1.25 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| T: | 3.188 | AE2: | 0.97 |
| AB: | 6.76 | AJ: | 7.25 |
| P: | 4.62 in | L1: | 14.3 in |
| V: | 4.26 in | I: | 7.5 in |
| AA: | 15.19 | L: | 10.88 in |
| AK: | 8.5 | AF: | 0.38 |
| AG: | 10.5 | D: | 4.88 |
Technical Specifications
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Bore Code: | 51 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

