How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | AF: | 0.38 |
| I: | 7.5 in | AE2: | 0.97 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AB: | 6.76 |
| AA: | 15.19 | AK: | 8.5 |
| LL: | 5.25 in | U: | 1.25 in |
| L: | 10.88 in | H: | 0.53 in |
| D: | 4.88 | BD: | 9 |
| V: | 4.26 in | T: | 3.188 |
| P: | 4.62 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Assembly: | YFC-2 | Series Code: | OE |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Bore Code: | 51 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 24 |
| Input Diameter (in): | 1.25 in | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

